Quantum circuit simulation is a comprehensive circuit environment for analyzing quantum circuits.

Highlights

The W3703B Quantum Ckt Sim includes the following:

  • ADS core
  • EM design
  • layout
  • quantum circuit simulator

The W3703B Quantum Ckt Sim comes with an extended library of quantum devices that support flux quantization in the frequency domain. Quantum Ckt Sim includes the following solvers:

  • Harmonic balance nonlinear circuit simulator in the frequency domain.
  • Transient / convolution nonlinear circuit simulator in the time domain.
  • Circuit envelope nonlinear circuit simulator in the modulation domain.
  • X-parameters* nonlinear model generator.

Quantum circuit simulation offers a comprehensive circuit design environment that accelerates the development of complex quantum circuits. Transform your quantum workflow with flux quantization in the frequency domain. You can feel confident with the industry's most capable and accurate analysis for large, highly nonlinear quantum circuits.

* X-parameters is a trademark and registered trademark of Keysight Technologies in the US, EU, JP, and elsewhere. The X-parameters format and underlying equations are open and documented. For more information, click here.

Extend the Capabilities of Your Product

Want help or have questions?

United States